SKY55950-11

Sky5® Low-Current GNSS LNA Front-End Module with Integrated Pre-Filter and Post-Filter


The SKY55950-11 is a front-end module (FEM) with an integrated low-noise amplifier (LNA) and pre-filter and post-filter designed for Global Navigation Satellite System (GNSS) receiver applications. The SKY55950-11 is part of our Sky5® product portfolio. The device provides low-current, excellent out-of-band rejection, and low noise figure. The pre-filter and post-filter provide low in-band insertion loss and excellent rejection for the cellular, PCS, and WLAN frequency bands. Output matching components are embedded inside the device. Only one external input matching inductor is required.

The SKY55950-11 is optimized to operate at 1559 to 1606 MHz, which makes it ideal for GPS / GLONASS / Galileo / Compass / QZSS radio receiver applications.

The SKY55950-11 uses surface-mount technology (SMT) in the form of a 2.5 x 2.5 x 0.56 (typical) mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.

SKY55950-11 is pin-to-pin compatible to SKY65943-11.

Specifications

Product LifecycleSamples Only
Frequency (MHz)1559-1606
Test Frequency (MHz)1575
DescriptionSky5® Low-Current GNSS LNA Front-End Module with Integrated Pre-Filter and Post-Filter
Gain (dB)16
VDD (V)1.5-3.6
IP1 dB (dBm)
NF (dB)1.9
PackageMCM, 10-pin
Package (mm)2.5 x 2.5 x 0.56

Features

  • Small signal gain: 16 dB
  • Out-of-band P1dB: +8 dBm
  • Out-of-band rejection: +90 dBc, 1627 to 1629 MHz
  • Low noise figure: 1.9 dB
  • Low current consumption: 1 mA @ 1.8 V
  • Input/output impedance internally matched to 50 Ω
  • Single DC supply: 1.5 to 3.6 V
  • Minimum number of external SMT devices required
  • Small MCM (10-pin, 2.5 x 2.5 x 0.56 [typical] mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Industrial IoT

See all

M2M

See all

Smart Cities

See all

Wearables

See all

Cameras

See all

Cellular Telematics

See all