hero home image description

CES 2024

Jan. 9-12, 2024

Visit us at Booth No. 9627 and check out the latest products and solutions for 5G infrastructure, IoT, consumer, automotive, industrial, audio solutions and more.

At the Forefront of Innovation

Skyworks innovates at the forefront of connectivity, making our lives easier, safer and more efficient. With a heritage of solving the most complex connectivity challenges combined with our expanded power management and control portfolio, Skyworks is uniquely situated to address all of today’s design intricacies within the electric and hybrid vehicles, industrial motor control, power supply, 5G wireless infrastructure, data center and smart home mega-trends. #GoSkyworks


Connect with our team at CES



IoT

Front-End Modules

SKY66122-11

The SKY66122-11 is a high-performance, highly integrated RF front-end module (FEM) designed for high-power Industrial, Scientific, Medical (ISM) bands, Wi-SUN, and other IoT applications operating in the 863 to 928 MHz frequency range.

SKY66408-21

The SKY66408-21 is a high-performance, fully-integrated RF front-end module (FEM) designed for 2.4 GHz Zigbee® technology, Thread, and Bluetooth® signal (including Low Energy) applications. Designed for ease of use and maximum flexibility, the device features integrated inter-stage matching and harmonic filtering, and digital controls compatible with 1.2 V to 3.6 V CMOS levels. The RF blocks operate from 1.7 V to 3.6 V, allowing the SKY66408-21 to be used over a wide spectrum of the battery discharge curve.

SKY66409-11

The SKY66409-11 is a high-performance, fully-integrated FEM designed for 2.4 GHz Zigbee®, Thread, and Bluetooth® (including low energy) applications. Designed to simplify part count and designs, the device includes a power amplifier, low-noise amplifier, low-loss bypass path, transmit/receive switches, and digital controls compatible with 1.2 V to 3.6 V CMOS levels. The RF blocks operate from 1.8 V to 3.6 V, making the SKY66409-11 useable over a wide spectrum of the battery discharge curve.



Consumer

High-Power Front-End Modules for Wi-Fi 7 Applications

As Wi-Fi standards evolve, Wi-Fi radios and front-end modules (FEMs) must meet the insatiable demand for high-speed connectivity. Our Wi-Fi 7 products enable reliable, fast download and upload speeds in dense traffic areas, while improving power efficiency. Skyworks innovative solutions for Wi-Fi 7 expedite time-to-market by incorporating all functionality to maximize performance.

Our Wi-Fi 7 products enable reliable, fast download and upload speeds in dense traffic areas, while improving power efficiency.

Part Number Frequency Size
SKY85355-11 2.4 GHz 24-pin, 3 x 5 mm
SKY85358-11 2.4 GHz 16-pin, 3 x 3 mm
SKY85797-11 5 GHz 16-pin, 3 x 3 mm
SKY85799-11 5 GHz 24-pin, 3 x 5 mm
SKY85795-11 6 GHz 24-pin, 3 x 5 mm
SKY85798-11 6 GHz 16-pin, 3 x 3 mm




Automotive

SKY5A2105

The SKY5A2105 is a highly integrated, 5.9 GHz front-end module (FEM) incorporating a single-pole, four-throw (SP4T) switch, low-noise amplifier (LNA), power amplifier (PA), a band-pass BAW filter (BPF), and a digital step attenuator (DSA) for C-V2X LTE and 5G NR applications and systems.

SKY5A3043 / SKY5A3047 / SKY5A3048, and
SKY5A5005 / SKY5A5009 / SKY5A5010 / SKY5A5012

The SKY5A family of RF FEMs support multi-band 4G and 5G automotive telematics with carrier aggregation (CA). These Sky5® FEMs meet spectral linearity requirements for LTE QPSK, 16QAM, 64QAM, new radio DFTS-OFDM, and CP-OFDM modulations.



Infrastructure

Si540x NetSync™ Network Synchronizers

The Si540x family of NetSync™ Network Synchronizer clocks generate ultra-low jitter Ethernet-based signals for applications requiring IEEE 1588/SyncE such as 5G BBUs, core metro routers/switches and O-RAN distributed unit (DU), front-haul switches (FSH), central units (CU) and smart NICs.

Si5391 Ultra-low-jitter Clock Generator

The any-frequency, any-output Si5391 combines a wide-band PLL with proprietary MultiSynth™ fractional synthesizer technology to create a versatile, high-performance, clock generator platform. Capable of synthesizing a wide range of integer and non-integer related frequencies up to 1 GHz on 12 differential clock outputs, the device delivers sub-100 fs rms phase jitter performance, optimized for 100G/200G/400G applications.

Si5332 Any-frequency Clock Generator

Any-frequency, any-output Si5332 clock generators with proprietary MultiSynth™ technology feature an embedded reference crystal, simplifying integration and optimizing board design.

SKYR23001-11

The SKYR23001 is a highly integrated 5G Time Division Duplex (TDD) RF front end reference design with four transmit, receive, and observation receiver paths. The board is designed to work with the Analog Devices ADRV904x radio system platform for full system evaluation of a 5G TDD remote transceiver with digital pre-distortion.

Wide Instantaneous Bandwidth High-Efficiency Power Amplifiers

Part Number Frequency (MHz) 3GPP Band
SKY66520-11 3300 to 3800 n78, B42, and B43
SKY66522-11 2300 to 2690 B7, B38, B40, B41, and n41
SKY66523-11 3550 to 4200 n77
SKY66524-11 3300 to 3800 n78, B42, and B43
SKY66525-11 3450 to 4200 n77
SKY67177-11 2300 to 5000 n40, n41, n48, n77, n78, n79


Industrial

Si82xx Isolated Gate Drivers

Our ISOdriver product family provides ultra-fast propagation delay solutions for enhanced timing margins, dependable operation over temperature and time, and substantial size and cost benefits. The Si82xx isolated gate drivers feature high-speed switching for higher efficiency and immunity to noise.

Si858x Integrated Isolated RS-485 Transceivers

The Si858x products combine robust fully-compliant RS-485 transceivers with Skyworks' proprietary CMOS isolation technology to protect sensitive electronic components from high voltage and transient damage or signal integrity corruption. These devices are ideal for applications requiring isolated interfaces in a fieldbus system such as ProfiBus or ModBus.

Si892x/3x/4x Isolated Current and Voltage Sensors

The Si8921/22/3x/4x family is designed to provide accurate isolated current and voltage measurement with very low drift across temperature. The device family provides flexible voltage, current, output, and package options to help developers reduce part count and shrink board space for a wide range of industrial and green-energy applications such as electric vehicle (EV) battery management and charging systems, dc-dc converters, motor, and solar and wind turbine inverters.



Audio Solutions

AI Noise Suppression

Skyworks AI Noise Suppression is an algorithmic software solution for removing unwanted background noise from speech signals. The technology increases intelligibility and reduces fatigue when using handsets, headsets, conference systems, automotive telematics, wireless microphones, and audio-visual systems.

SKY76361: Cognitive Wireless System on Chip (SoC)

The SKY76361 is an ultra-low-power, high performance wireless gaming client SoC that operates in the 2.4 GHz ISM band. It provides a high dynamic range, uncompressed wireless digital audio link with robust interference rejection, and excellent coexistence with other 2.4 GHz wireless devices such as Wi-Fi.

SKY76206-11 / SKY76206-21

The SKY76206-11 and SKY76206-21 are Low Power Multi-Level Class-D Audio Amplifier ICs. They are designed to deliver the functional and electrical requirements of a Class D audio amplifier. The devices use an innovative architecture to deliver world class performance at ultra-low power levels.



Don’t miss out on the latest Skyworks news, product information, videos, literature and more.