Sales and Reps - Aerospace and Defense (Hi-Rel)

Sales Offices

For detailed requests, Talk To Sales directly.

 

Skyworks Solutions, Inc.
880 Yosemite Way
Milpitas, CA 95035, USA
Phone: (408) 946-1968
hirel.sales@skyworksinc.com

 

 

Sales Representatives - United States

 

Arizona & New Mexico
Premier Technical Sales
3317 S Higley Road, Ste 114-306
Gilbert, AZ 85297 USA
Phone: (602) 370-6559
Fax: (480) 926-8581
jbeard@premiertechsales.com

 

California (Southern)
Norcomp
76 Discovery
Irvine, CA 92618 USA
Phone: (949) 450-8090
sun@norcompsc.com

 

Colorado
Crestone Technology Group
7108 South Alton Way, Building L, Ste A
Centennial, CO 80112 USA
Phone: (303) 280 7202
Fax: (303) 280-7702
info@crestonegroup.com

 

Massachusetts / New York (Upstate) / New Hampshire / Rhode Island / Vermont / Maine
Advanced Technology Marketing
2 Courthouse Lane, Suite 16
Chelmsford, MA 01824 USA
Phone: (978) 458 0200
Fax: (978) 458 7990
angs@atmink.com

 

Northern California/Nevada/Hawaii
Disman Bakner
3150 De La Cruz Blvd., Suite 103
Santa Clara, CA 95054 USA
Phone: (650) 969 3010
Fax: (650) 969 5620
sales@dbsales.com

 

NY Metro, Northern NJ, CT
Superior Technical Solutions
P.O. Box 11116
Hauppauge, NY 11788 USA
Phone: (800) 398-3498
Fax: (800) 398-3498
steve@superior-tek.com
Website: www.superior-tek.com

 

Western Pennsylvania / Ohio / Indiana / Illinois / Wisconsin / Minnesota / Iowa / Kansas / Missouri / Nebraska / South Dakota / North Dakota / Texas / Oklahoma / Louisiana / Arkansas
Cain-Forlaw Co.
510 N. Plum Grove Road
Palatine, IL 60069 USA
Phone: (847) 202 9898
Fax: (847) 202 9896
sales@cain-forlaw.com

 

Pacific Northwest
Disman Bakner Northwest
12819 SE 38th Street #556
Bellevue, WA 98006 USA
Phone: (403) 519 3860
Fax: (403) 519 3860
sales@dbsales-nw.com

 

 

Sales Representatives - International

 

Eastern Canadian Territory
Pipe-Thompson
1100 Burloak Dr., Suite 300
Burlington, ON L7L 6B2 Canada
Phone: (905) 332-2758
jamesptt@pttinc.on.ca
Website: www.pipe-thompson.com

 

France
Milexia France SAS
9 rue des Petits Ruisseaux
BP61 91371
Verrières le Buisson Cedex , France
Phone: + 33 (0)1 69 53 80 00
Email: info.electronique@milexia.fr
Website: www.milexia.fr

 

France / Belgium / Spain / Portugal
Euromip
8, Rue des Freres CAUDRON
Velizy, 78140 France
Phone: +33 (0)1 3465 3367
Fax: +33 (0)1 3465 1392
Email: sales@euromip.com
Website: www.euromip.com

 

Germany/Switzerland/Austria
Protec GmbH
Rosenheimer Landstrasse 117
85521 Ottobrunn-Riemerling, Germany
Phone: 0 89-6 60 29 23
Fax: 0 89-6 09 81 70
Email: sales@protec-semi.de
Website: www.protec-semi.de

 

India/Pakistan/Middle East
Bryka
549 Cedar Street
Newington, CT 06111 USA
Phone: (860) 509-5000
Fax: (860) 761-1050
Email: sales@brykagp.com

 

Italy / Greece / Turkey
Milexia Italia SpA
Via Sardegna
Milan, 1-20146 Italy
Phone: +39.02.4817900
Email: info@milexia.it
Website: www.milexia.it

 

Spain / Portugal
Milexia Ibérica, S.A.U.
C/ Cronos 63 - 28037
Madrid, Spain
Phone: +34 91 721 66 30
Email: comercial@milexia.es
Website: www.milexia.es

 

United Kingdom/Republic of Ireland
Solid State Supplies Limited
Ravensbank Drive, Hedera Road
Redditch, Worcs B98 9EY, UK
Phone: +44 (0) 1527 830800
Fax: +44 (0) 1527 830801
Email: sales@sssltd.com
Website: www.sssltd.com

 

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.