Sales and Reps - Technical Ceramics

Sales Offices

For detailed requests, Talk To Sales directly.

 

Skyworks Solutions, Inc.
5520 Adamstown Road
MD 21710, USA
Phone: 301-695-9400
RFCeramics@skyworksinc.com

 

Skyworks Solutions, Inc.
Room 503, N0.2 building
Yi Pin Jia Yuan, Qinhuai District
Nanjing 210001, Jiangsu Province, China
Contact: Yan Sun
Phone: +86 18 616651685
yan.sun@skyworksinc.com

 

Skyworks Solutions, Inc.
江苏省南京市秦淮区一品嘉园32号503室
邮政编码: 210001
电话:+86 18 616651685
yan.sun@skyworksinc.com

 

 

Sales Representatives - Americas Western

 

Arizona and New Mexico
Premier Technical Sales
3317 S. Higley Road
Suite 114-306
Gilbert, AZ 85297 USA
Contact: Jeff Beard
Phone: 602-370-6559
jbeard@premiertechsales.com

 

CA (Northern), NV (Northern - Zip Codes 932, 933, 936, 937 & 939 thru 961)
Disman Bakner
3150 De La Cruz Blvd.
Suite 103
Santa Clara, CA 95054 USA
Contact: Joel Serowoky
Phone: 650-969-3010
Joel_Serowoky@dbsales.com

 

Southern California
QuantumFlow Inc.
10966 Bluffside Drive
Unit 2
Studio City, CA 91604 USA
Contact: Rafael Ferrera
Phone: 310-882-8809
hello@quantumflow.co

 

 

Sales Representatives - Americas Eastern

 

AR, OK, LA, TX
Cain-Forlaw
1701 N. Greenville Ave.
Suite 1101
Richardson, TX 75081 USA
Contact: Steve Gotwalt
Phone: 972-783-1849
sales@cain-forlaw.com

 

Chesapeake, Mid Atlantic and New York
SJ Associates
10545 Guilford Rd
Suite 100
Jessup, MD 20794 USA
Contact: Jeff Land
Phone: 301-470-1596
Email: inside@sjassoc.com

 

CT, ME, MA, NH, RI, VT
Advanced Technology Marketing
2 Courthouse Ln.
Suite 16
Chelmsford, MA 1824 USA
Contact: Angelo Sakelarios
Phone: 978-458-0200
angs@atmink.com

 

IA, KS, MO, NE, IL (Quincy)
Cain-Forlaw
1845 Ellis Blvd NW
Suite 213
Cedar Rapids, IA 52405 USA
Contact: Mark Roskopf
Phone: 319-286-9898
sales@cain-forlaw.com

 

IN, MI, KY
Cain-Forlaw
4660 W. Jefferson St.
Suite 130
Ft. Wayne, IN 46804 USA
Contact: Lee Klaus
Phone: 260-436-4466
sales@cain-forlaw.com

 

MN
Cain-Forlaw
201 W. Travelers Tr.
Suite 20
Burnsville, MN 55337 USA
Contact: Tom Ottoson
Phone: 952-882-4090
sales@cain-forlaw.com

 

PA - Western (15000-16999), OH
Cain-Forlaw
7323 E. Main Street
Suite B
Reynoldsburg, OH 43068 USA
Contact: Tom Nelms
Phone: 614-861-9500
sales@cain-forlaw.com

 

Upstate New York
Wavelength Sales LLC
19 Mia Bella Drive
New Milford, CT 06776 USA
Contact: Keith Carlson
Phone: 860-424-1204
kcarlson@wavelengthsales.com

 

WI (Eastern), IL
Cain-Forlaw
510 N. Plum Grove Road
Palatine, IL 60067 USA
Contact: Terri Lurie
Phone: 847-202-9898
sales@cain-forlaw.com

 

 

Sales Representatives - Europe

 

England, Scotland, Ireland
Microtek
27 Kingfisher Court
Hambridge Road
Newbury, Berkshire RG14 5SJ England
Contact: Andrew Sanders
Phone: +44 (0) 1635 522292
Andrews@microtekcomps.co.uk

 

Italy
AcalBfi Italy srl
Via Cascina Venina 20
20040 Assago (Mi), Italy
Contact: Stefano Gonzini
Phone: 0039 335 6831699
Stefano.gonzini@acalbfi.it

 

Sweden
inResonance
Birger Jarlsgatan 2
5th floor
114 34 Stockholm, Sweden
Phone: +46 (8) 559 126 46
Email: ronny.carlsson@inresonance.se

 

 

Sales Representatives - Asia Pacific

 

China
Trans-Tech Nanjing Office
Room 503, N0.2 building,
Yi Pin Jia Yuan, Qinhuai District,
Nanjing, Jiangsu Province 210001 China
Contact: Yan Sun
Phone: +86 18 616651685
yan.sun@skyworksinc.com

 

Japan
M-RF Co., Ltd.
2-3-1 Kanda Suda-cho
NBF Kanda Sudacho Bldg., 9F
Chiyoda-ku, Tokyo, 101-0041 Japan
Contact: Hiro Saeki
Phone: +81-3-5244-4890
sales@mrf.co.jp

 

Korea
Chang Woo 11th Floor, Keum Young Building, 15-11 Yeoeuido-dong,
Yeoungdeungpo-gu
Seoul, 150-010 Korea
Contact: JH Kim
Phone: +82 (0) 2 782 9056
salescwinc@hanafos.com

 

Philippines
MEDs Technologies Pte Ltd
5012, Ang Mo Kio Avenue 5 #04-01
Techplace II
Singapore, Singapore
Contact: KT Chan
Phone: +65 6453 8313
ktchan@meds-tech.com

 

Singapore, Thailand, Malaysia
Hakuto Singapore
Blk 2 Kaki Bukit Avenue 1
#04-01 Kaki Bukit Inudstrial Estate
Singapore, Singapore
Contact: Gregory Quek
Phone: +65 6745 8910
gregoryquek@hakuto.com.sg

 

 

Sales Representatives - Middle East

 

Israel
RFMW Israel
24 Hanagar St.
Hod Hasharon, 4527713 Israel
Phone: (972) 72-332 2111
Fax : (972) 72-215 0900
israelw@rfmw.com

 

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.