pro_details

SKYFR-001284

1805-2170 MHz Single Junction Robust Lead Isolator

SKYFR-001284 is a 1805-2170 MHz single junction robust lead isolator for the wireless infrastructure applications.

Features

    • Very small surface mount package
    • Operating frequency range: 1805 to 2170 MHz
    • BeO free
    • RoHS compliant
    • Tape & Reel

Images & Diagrams

Specifications

    • Band
    • Device
    • Isolator
    • Frequency (MHz)
    • 1805-2170
    • Insertion Loss (dB)
    • 0.5
    • Isolation/ Return Loss (dB)
    • 17/17
    • IMD (dBc)
    • -55
    • IMD Conditions
    • 2 x 15W CW tones, 5 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.60x0.47/15.3x12
    • Package
    • SMT - Robust Lead

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.