pro_details

OLS2249

Dual Channel, Radiation Tolerant, Phototransistor Hermetic Surface Mount Optocoupler

The OLS2249 is specifically designed for high-reliability applications that require optical isolation in radiation environments such as gamma, neutron, and proton radiation with high current transfer ratio (CTR) and low saturation VCE. Each optocoupler channel consists of an LED and N-P-N silicon phototransistor that is electrically isolated, but optically coupled inside a hermetic 8-pin leadless chip carrier (LCC) package.

The OLS2249 has 100 percent high-reliability screening parts available. Contact us for more details.

Features

    • Dual channels of OLS049/OLS249
    • CTR guaranteed over –55 °C to +100 °C ambient temperature range
    • 1500 VDC electrical isolation
    • Radiation tolerant
    • High-reliability screening is available

Images & Diagrams

Specifications

    • Memo
    • Dual Channel
    • Condition
    • CTR @ IF = 1 mA
    • CTR Min.
    • 200
    • CTR Max.
    • 1200
    • BVCEO (V)
    • 65
    • Vcc Max. (V)
    • Switching Time (μs)
    • 25
    • Isolation @ VDC 1 Sec.
    • 1500
    • Package Photo
    • Package Info
    • 8-Lead Hermetic Ceramic LCC
    • Radiation Tolerant
    • Yes
    • No Base Connection
    • Yes

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.