pro_details

SKY12210-478LF

0.9-4.0 GHz, 100 W High Power Silicon PIN Diode SPDT Switch

The SKY12210-478LF is a high power handling, Single-Pole, Double-Throw (SPDT) silicon PIN diode switch. The device operates over the 900 MHz to 4 GHz band. It features low insertion loss, excellent power handling, and superb linearity with low DC power consumption.

The SKY12210-478LF is well-suited for use as a high power transmit/receive switch in a variety of telecommunication systems such as WiMAX, TD-SCDMA, or LTE base stations.

The device is provided in a 4 x 4 mm, 16-pin Quad Flat No-Lead (QFN) package.

Features

    • High power handling: 100 W CW, 400 W peak
    • Low insertion loss: 0.4 dB typical
    • High antenna to receive isolation: 44 dB @ 2.6 GHz typical
    • Controlled with positive power supply
    • Small, QFN (16-pin, 4 x 4 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • SPDT (R)
    • Frequency (GHz) Min.
    • 0.9
    • Frequency (GHz) Max.
    • 4.0
    • Typ. Isol. (dB)
    • 25-50
    • Typ. IL (dB)
    • 0.3-0.6
    • Typ. IIP3 (dBm)
    • 78
    • Typ. IP1 dB (dBm)
    • Max. TX Power (W)
    • 100
    • Control Logic
    • Package
    • QFN, 16L
    • Package (mm)
    • 4 x 4 x 1.5

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.